??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
WMBerg
Description
RES & REC - Self-Aligning Rod Ends - Right Hand Threads Male Ends - 3/16" to 5/8" Bore - Stainless Steel or Carbon Zinc Plated
Bill of material
RES-10 (0)
PN
Product No.
DES
Description
Male, Threaded Rod End
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
B
Bore Diameter B (+.0015/-.0015)
Inch
W
Width W (+.000/-.005)
Inch
A
Height A (±.015)
Inch
D
Outside Diameter D (±.010)
Inch
C
Thread Length C (+.062/-.031)
Inch
THREAD
Thread Size
AM
Angular Misalignment (a)
deg
RL
Radial Static Load Capacity
Lbs