??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
RESIA BIS OVAL - Frameless mirror. Bevelled
Bill of material
S59525599
CODE
Code
S59525599
LODDEST
LOD Destination
LODLEVEL
LOD level
BRANDESC
Brand description
Inda
ARTNUM
Article Number
S59525599
SDESCR1
Very Short Description 1
INDA Mirrors S59525599
SDESCR2
Very Short Description 2
MI.NO/L OVA.RESIA BIS 50X80X3
ARTDESC
Article Description
MIRRORS L50xH80xP3
INTERCODE
International Codes
EAN-13:8021586729781
ARTTYPE
Article type
Standard
STAT
State
Current
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
WIDTH
Width
50 cm
DEPTH
Depth
3 cm
WEIGHT
Weight
10 kg
SER
Serie
Resia bis
LINE
Line
Specchi
MOD
Model
S59525599
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
GROUPROD
Pool products
S59