??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
RESIA STD ROUND - Frameless mirror
Bill of material
S59420099
LODDEST
LOD Destination
LODLEVEL
LOD Level
LODLEVELX
LOD Level Help Variable
'350','350'
CODE
Code
S59420099
BRANDESC
Brand desciption
INDA
ARTNUM
Article Number
S59420099
SDESCR1
Short description 1
INDA Sp.arr.tondo s/luce S59420099
SDESCR2
Short description 2
RESIA STD L80xH80xP3
ARTDESC
Article description
Brand: INDA Serie: RESIA STD Specchio d arredo tondo senza luce Prod. No.: S59420099 L80xH80xP3
INTERCODE
International Code
EAN-13:8021586953360
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
WIDTH
Width
80 cm
HEIGHT
Height
80 cm
DEPTH
Thckness
3 cm
WEIGHT
Weight
15 kg
SER
Serie
Resia std
LINE
Line
Mirrors
MOD
Model
S59420099
INTRACODE
Interstat code
70099100
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S59