??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Rest angle with spring clamp - -
Bill of material
268900
BEST
Order No.
268900
SSTELLE
Interface fitted
SWA 5
NUTEN
Slots
T-Slot 5 mm
ZT
Tooth pitch
7.5 mm
B
width
80 mm
H
Height
10 mm
L
Length
120 mm
BS
Description
Information
Infotext