??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Sita
Description
Retaining element for SitaDSS Multi - SitaDSS Multi
Bill of material
SitaDSS Multi Retaining element 129001
PREVIEW
Preview
ARTNR
Article number
129001
LOGLEVEL
LOG Level
DESC
Description main article
SitaDSS Multi Retaining element, 50-105 mm
HE
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
K
Compatibility
SitaDSS Multi
MAT
Material
Polyamide
F
Color
Yellow
OF
Surface
Smooth
HEMIN
Height adjustmant max
35 mm
HEMAX
Height adjustment max
105 mm
ANZFU
Number of feet
3
DG
Rubber foot diameter
63 mm
GGF
Foot thread size
M8 mm
GLF
Foot thread length
90 mm
AH
Damming height from-to
25-105 mm
BK
Material class
Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link