??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Sita
Description
Retaining element for SitaDSS Profi - SitaMore
Bill of material
SitaDSS Profi retaining unit 149001
PREVIEW
Preview
ARTNR
Article number
149001
LOGLEVEL
LOG Level
DESC
Description main article
SitaMore DSS retaining element 25-105 mm, für SitaDSS Profi, SitaSani® 160 DSS
HE
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
K
Compatibility
SitaDSS Profi
AH
Damming height from-to
25-105 mm
MAT
Material
Polyamide
F
Color
Yellow
OF
Surface
Smooth
ANZFU
Number of feet
3
DG
Rubber foot diameter
63 mm
GGF
Foot thread size
M8
GLF
Foot thread length
90 mm
INFO
Product Datasheet
Link