??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Sita
Description
Retaining element Retention - SitaMore
Bill of material
SitaMore Retaining element Retention 109175
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
DESC
Description main article
SitaMore Retention retaining element
HE
Height adjustment
mm
输入参数值: HE
Height adjustment
mm
cm
inch
ft
K
Compatibility
MAT
Material
Polyamide
F
Color
Yellow
OF
Surface
Smooth
HEMIN
Height adjustmant max
25 mm
HEMAX
Height adjustment max
105 mm
ANZFU
Number of feet
3
DG
Rubber foot diameter
63 mm
GGF
Foot thread size
M8 mm
GLF
Foot thread length
90 mm
INFO
Product Datasheet
Link