??
Catalog navigation
Stáhnout CAD model
Previews
3D
Characteristics Graph
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
REV24RF/SET-XA_BPZ:REV24RF/SET-XA
Bill of material
BPZ:REV24RF/SET-XA
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
Control valve section 3-way PN16 für Intelligent Valve EXG4U10E025, DN25 with threaded connection
SA110ID05
Main product group
REV24RF/SET-XA
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Version of room control units
with multifunctional display
BUSSPROTKOLL
SA71012ID04
Length
134.50 mm
SA71012ID05
Width
30.00 mm
SA71012ID06
Height
94.00 mm
SA71012ID07
mass (net)
0.00 kg
SA700ID06
max. ambient temperature (during operation)
40 °C
LINK
http://www.siemens.com/btproduct?BPZ:REV24RF/SET-XA
SA810ID03
Manufacturer’s reference number
BPZ:REV24RF/SET-XA
SA810ID04
Datanorm number
BPZ:REV24RF
SA810ID06
GTIN number
7612914060747
SA810ID10
Description text
Electronic room thermostat with time switch, LCD and selection slider
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221025
ETIMCLASSC
ETIM Classcode
EC010927
ETIMCLASSN
ETIM Classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73