??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rodobal
Description
RF-SEAL - Rod eye with spherical bearing
Bill of material
RF6SE.AL
D2
Bearing bore
6.000 mm
B
Inner ring width
9.000 mm
M
Thickness
6.750 mm
O
Plane
8.900 mm
D1
Housing diameter
20.000 mm
F
Axis
30.000 mm
L
Overall dimension
40.000 mm
GL
Threaded portion
12.000 mm
K
Diameter
13.000 mm
J
Diameter
10.000 mm
E
Wrench flat height
5.000 mm
A
Inner ring diameter
12.700 mm
G
Thread
M6x1
SW
Wrench flat
11.000 mm
SR
Radial static
890
ALFA
Angle
13 °
PESO
Weight
14 g