??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Elesa
Description
RH-A3 - Tubular handles
Bill of material
Tubular handles RHA3-25.250.S04
CODE
Code
DIM01
f
mm
DIM02
L
mm
DIM03
d
M8
DIM04
p
15 mm
DIM05
B
25 mm
DIM06
h
48 mm
DIM07
l
26 mm
DIM08
l2
20 mm
WEIGHT
Weight
g