目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Oval cross section bent handles RHBG-40.800.11
Elesa
GENERAL CATALOGUE
Handles for special applications
Handles for machines and protections
RH-BG
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/15/2_machines_and_protections/rh_bg/rh_bg.prj},{NB=Oval cross section bent handles RHBG-40.800.11},{CODE=RHBG-40.800.11},{DIM01=800},{DIM02=840},{DIM03=M10},{DIM04=15},{DIM05=41},{DIM06=30},{DIM07=80},{WEIGHT=1782},{VER=3},{NDM=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
Elesa
Description
RH-BG - Oval cross section bent handles
Bill of material
Oval cross section bent handles RHBG-40.800.11
CODE
Code
RHBG-40.800.11
RHBG-40.800.11
DIM01
f
800
800
mm
DIM02
L
840
840
mm
DIM03
d
M10
M10
DIM04
p
15
15
mm
DIM05
l
41
41
mm
DIM06
B
30
30
mm
DIM07
h
80
80
mm
WEIGHT
Weight
1782
1782
g