??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
RH-EE 05 - ELESA-Folding handle with recessed tray
Bill of material
Folding handle with recessed tray RHEE-05.060.39(1)
CODE
Code
RHEE-05.060.39
POS
Position
DIM01
f
35 mm
DIM02
L
50 mm
DIM03
B
60 mm
DIM04
f1
45 mm
DIM05
H
10 mm
DIM06
h1
1 mm
DIM07
h2
35 mm
DIM08
d
4.5 mm
DIM09
d1
27 mm
WEIGHT
Weight
36 g