??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
RH-EE 06 - ELESA-Folding handle with recessed tray
Bill of material
Folding handle with recessed tray RHEE-06.050.39(1)
CODE
Code
RHEE-06.050.39
POS
Position
DIM01
D
50 mm
DIM02
f
34.6 mm
DIM03
f1
20 mm
DIM04
f2
10 mm
DIM05
H
10 mm
DIM06
h1
1 mm
DIM07
h2
25 mm
DIM08
d
4 mm
WEIGHT
Weight
22 g