??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
RH-EE-07 - ELESA-Folding handle with recessed tray
Bill of material
Folding handle with recessed tray RHEE-07.118.39(0)
CODE
Code
POS
Position
DIM01
f
118 mm
DIM02
L
132 mm
DIM03
B
90 mm
DIM04
f1
76 mm
DIM05
b1
63 mm
DIM06
b2
15.5 mm
DIM07
H
13.5 mm
DIM08
h1
1.5 mm
DIM09
h2
47 mm
DIM10
l1
109 mm
DIM11
l2
85 mm
DIM12
d
4.5 mm
WEIGHT
Weight
271 g