??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
RH-EE 3 - ELESA-Flush pull foldaway handle front mounting
Bill of material
Flush pull foldaway handle front mounting RHEE-03.118.39(1)
CODE
Code
POS
Position
DIM01
f
118 mm
DIM02
L
132 mm
DIM03
B
93 mm
DIM04
f1
79 mm
DIM05
b1
27 mm
DIM06
b2
67 mm
DIM07
H
13.5 mm
DIM08
h1
1.5 mm
DIM09
h2
51 mm
DIM10
l1
74 mm
DIM11
l2
109 mm
DIM12
d
4.5 mm
WEIGHT
Weight
335 g