??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Elesa
Description
RH-FG9 - Handles with lock
Bill of material
Handles with lock RHFG9-30.165.11 1 1
CODE
Code
POS
mm
VERS
mm
DIM01
L
165 mm
DIM02
B
11.5 mm
DIM03
h
47 mm
DIM04
h1
23 mm
DIM05
h2
2 mm
DIM06
l
30 mm
DIM07
l1
44 mm
DIM08
l2
20 mm
DIM09
l3
17 mm
WEIGHT
Weight
228 kg