您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Rectangular section handles RHMG-02.120.01
Elesa
GENERAL CATALOGUE
Handles for special applications
Handles for machines and protections
RH-MG
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/15/2_machines_and_protections/rh_mg/rh_mg.prj},{NB=Rectangular section handles RHMG-02.120.01},{CODE=RHMG-02.120.01},{DIM01=120},{DIM02=132},{DIM03=M6},{DIM04=12},{DIM05=8.0},{DIM06=40},{DIM07=12},{WEIGHT=82},{DIM08=-},{DIM09=-},{DIM10=18},{D=6},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
RH-MG - Rectangular section handles
Bill of material
Rectangular section handles RHMG-02.120.01
CODE
Code
RHMG-02.120.01
RHMG-02.120.01
DIM01
f
120
120
mm
DIM02
L
132
132
mm
DIM03
d
M6
M6
DIM04
p
12
12
mm
DIM05
B
8.0
8.0
mm
DIM06
h
40
40
mm
DIM07
l2
12
12
mm
WEIGHT
Weight
82
82
g