??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
RH-MK - ELESA-Folding handles
Bill of material
Folding handles RHMK-10.100.22(1)
CODE
Code
POS
Position
DIM01
f
mm
DIM02
d
M10x1
DIM03
h2
14 mm
DIM04
d1
18 mm
DIM05
B
10 mm
DIM06
h
44 mm
DIM07
h1
28 mm
DIM08
l
34 mm
WEIGHT
Weight
g