??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 16
HELP_VARIABLE
Company
Elesa
Description
RH-OA - Flat oval-cross-section handles
Bill of material
Flat oval-cross-section handles RHOA-12.250.01
CODE
Code
DIM01
f
mm
DIM02
L
mm
DIM03
d
M5
DIM04
p
10 mm
DIM05
B
8 mm
DIM06
h
40 mm
DIM07
l
12 mm
WEIGHT
Weight
g