??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Elesa
Description
RH-R - ELESA-Rectangular cross section handles
Bill of material
Rectangular cross section handles RHR1-12.235.04
CODE
Code
DIM01
f
mm
DIM02
L
mm
DIM03
d
M5
DIM04
p
mm
DIM05
l2
mm
DIM06
B
8 mm
DIM07
h
40 mm
DIM08
l
12 mm
DIM09
l1
12 mm
DIM10
G
mm
DIM11
HE - height unit of the front panel: 1 HE = 44.45 mm = 1 6/8
mm
WEIGHT
Weight
g