目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Rectangular cross section handles RHS1-12.180.01
Elesa
GENERAL CATALOGUE
Handles for special applications
Handles for instruments and equipment
RH-S1
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/15/1_instruments_and_equipment/rh_s1/rh_s1.prj},{NB=Rectangular cross section handles RHS1-12.180.01},{CODE=RHS1-12.180.01},{DIM01=180},{DIM02=194},{DIM03=M5},{DIM04=10},{DIM05=221.5},{DIM06=5},{WEIGHT=69},{B=8},{H=40},{L=12},{L1=12},{NDM=5.000},{VER=1},{F=5.0},{A=2.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Elesa
Description
RH-S1 - Rectangular cross section handles
Bill of material
Rectangular cross section handles RHS1-12.180.01
CODE
Code
RHS1-12.180.01
RHS1-12.180.01
DIM01
f
180
180
mm
DIM02
L
194
194
mm
DIM03
d
M5
DIM04
p
10
mm
DIM05
G
221.5
221.5
DIM06
HE
5
5
mm
WEIGHT
Weight
69
69
g