??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
RH-SP - ELESA-Single body tubular handles
Bill of material
Single body tubular handles RHSP-24.140.9005
CODE
Code
RHSP-24.140.9005
DIM01
f
140 mm
DIM02
L
155 mm
DIM03
d
M6
DIM04
p
9
DIM05
B
24 mm
DIM06
h
45 mm
DIM07
l
22 mm
DIM08
l1
37 mm
DIM09
l2
15 mm
DIM10
l3
30 mm
WEIGHT
Weight
153 g