??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
RH-SS - ELESA-Inclined double-curved handles
Bill of material
Inclined double-curved handles RHAM-27.120.22
CODE
Code
DIM01
f
120 mm
DIM02
d
M8
DIM03
p
15 mm
DIM04
B
12 mm
DIM05
h
mm
DIM06
h1
mm
DIM07
l
35 mm
WEIGHT
Weight
g