目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Round cross section handles RHST-05.076.22
Elesa
GENERAL CATALOGUE
Handles for special applications
Handles for instruments and equipment
RH-ST
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/15/1_instruments_and_equipment/rh_st/rh_st.prj},{NB=Round cross section handles RHST-05.076.22},{CODE=RHST-05.076.22},{DIM01=76},{DIM02=M3},{DIM03=6},{DIM04=5},{DIM05=25},{WEIGHT=18},{NDM=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Elesa
Description
RH-ST - Round cross section handles
Bill of material
Round cross section handles RHST-05.076.22
CODE
Code
RHST-05.076.22
RHST-05.076.22
DIM01
f
76
76
mm
DIM02
d
M3
M3
DIM03
p
6
6
mm
DIM04
B
5
5
mm
DIM05
h
25
25
mm
WEIGHT
Weight
18
18
g