??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Elesa
Description
RH-UG-05 - ELESA-Rectangular cross section handles technopolymer and aluminium
Bill of material
Rectangular cross section handles technopolymer and aluminiumRHUG-05.100.01
CODE
Code
DIM01
f
mm
DIM02
L
mm
DIM03
d
M5
DIM04
h1
10
DIM05
B
8 mm
DIM06
h
40 mm
DIM07
l
12 mm
DIM08
l1
16 mm
WEIGHT
Weight
g