??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 20
HELP_VARIABLE
Company
Elesa
Description
RH-UG - Rectangular cross section tubular handles
Bill of material
Rectangular cross section tubular handles RHUG-03.180.04
CODE
Code
DIM01
f
mm
DIM02
L
mm
DIM03
d
M5
DIM04
p
DIM05
B
9 mm
DIM06
h
40 mm
DIM07
l
12 mm
DIM08
l1
15 mm
DIM09
G
DIM10
HE
WEIGHT
Weight
g