??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
RH-W3 - ELESA-Inclined handles with regular profile
Bill of material
Inclined handles with regular profile RHW3-33.210.11
CODE
Code
DIM01
f
mm
DIM02
L
mm
DIM03
d
M8
DIM04
p
15 mm
DIM05
B
28 mm
DIM06
h
61.5 mm
DIM07
h1
50 mm
DIM08
h2
33 mm
DIM09
l
45 mm
DIM10
l1
15 mm
DIM11
l2
20 mm
WEIGHT
Weight
g