??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
SMC
Description
RHC-XC93 (Assembly) - High Power CylinderCylinder / With greater water resistance (Scraper) + stable lubrication function (Lub-retainer)
Bill of material
RHCB32-250-XC93 (0)
BORE
Bore size
mm
MOUNTING
Mounting brackets
STROKE
Cylinder stroke
mm
Enter value for STROKE
Cylinder stroke
mm
cm
inch
ft
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
AUTOSWITCH
Autoswitch type
LEAD
Lead wire length
m
NUMBER
Number of autoswitches
NUT
Rod end nut material
EF
Effective thread length
mm
A
mm
B
mm
C
mm
D
mm
E
mm
EA
0 mm
F
mm
FA
0 mm
FB
0 mm
FD
mm
FT
9 mm
FW
mm
FX
mm
FY
mm
FZ
mm
GA
mm
GB
51.5 mm
H
mm
H2
mm
I
mm
J
0 mm
JC
mm
JD
mm
K
3 mm
LD
mm
LH
mm
LS
mm
LT
7.0 mm
LX
mm
LY
mm
LZ
mm
M
0.0 mm
MM
mm
N
mm
NA
mm
NB1
mm
NC
4.5 mm
NE
mm
NN
mm
P
Rc 3/8
S
mm
WH
mm
X
mm
Y
mm
ZZ
mm
ZZ1
mm