??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
RHC-XC93 (Assembly) - High Power CylinderCylinder / With greater water resistance (Scraper) + stable lubrication function (Lub-retainer)
Bill of material
RHCB32-250-XC93 (0)
BORE
Bore Size
mm
MOUNTING
Mounting bracket
STROKE
Cylinder stroke
mm
Enter value for STROKE
Cylinder stroke
mm
cm
inch
ft
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
AUTOSWITCH
Auto Switch
LEAD
Lead wire length
m
NUMBER
Number of auto switches
NUT
Rod end nut material
EF
Effective thread length
mm
A
mm
B
mm
C
mm
D
mm
E
mm
EA
0 mm
F
mm
FA
0 mm
FB
0 mm
FD
mm
FT
9 mm
FW
mm
FX
mm
FY
mm
FZ
mm
GA
mm
GB
51.5 mm
H
mm
H2
mm
I
mm
J
0 mm
JC
mm
JD
mm
K
3 mm
LD
mm
LH
mm
LS
mm
LT
7.0 mm
LX
mm
LY
mm
LZ
mm
M
0.0 mm
MM
mm
N
mm
NA
mm
NB1
mm
NC
4.5 mm
NE
mm
NN
mm
P
Rc 3/8
S
mm
WH
mm
X
mm
Y
mm
ZZ
mm
ZZ1
mm