??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Right Angle Helical Bevel Reducers - Quantis RHB
Bill of material
BB883CN56C4.83A1ASI2n/an/a0n/aNo Braken/a0
PT
Product Type
B
US
Unit Size
RS
Reduction Stage
OC
Output Configuration
IC
Input Configuration
MT
Motor Type/Input Shaft Dimension
MF
Motor Frame/Separate Group
RATIO
Ratio
MP
Mounting Position
OSBT
Output shaft Bore Type
OSBD
Output shaft Bore Dimension
OSBDIA
Output Shaft/Bore Diameter
OSP
Output Shaft Position
OFT
Output Flange Type
OFD
Output Flange Diameter
OFP
Output Flange Position
TAO
Torque Arm Kit
SCDO
Screw Conveyor Drive Option
SCDSD
Screw Conveyor Drive Shaft Diameter
SCA
Screw Conveyor Adapter
BT
Brake
LTB
Location of Terminal Box
LMRB
Location of Manual Release of Brakes