RNFM009-15R-5 J2NXTX
Sumitomo Heavy Industries, Ltd. PTC Group
HYPONIC Gearmotor
Solid Shaft/Flange Mount Type (RNFM)
3-Phase Motor
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{shi_std/hiponic_neo_series/solid_shaft_rnfm/three_phase_motor/rnfm_r_asmtab.prj},{NB=RNFM009-15R-5_J2NXTX},{HC=0},{X=1},{VERS=1.000},{MCVIS=90W},{R1='5','7.5','10','12','15','20','25','30','40','50','60','80','100','120','160','200','240'},{R2='5','7.5','10','12','15','20','25','30','40','50','60','80','100','120','150','200','240','300','360','480','600','720','900','1200','1440'},{R3='10','15','20','30','40','50','60','80','100','120','150','200','240'},{R4='5','7.5','10','15','20','30','40','50','60','80','100','120','150','200','240','300','360','480','600','720','900','1200','1440'},{R5='5','7.5','10','15','20','30','40','50','60','80','100','120','150','200','240'},{R=5},{FRAME=15},{APS=J : JIS (Japan)},{V=2 : 200, 50},{E=Indoor type},{K=X},{P=T},{D=X},{BRAKE=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Sumitomo Heavy Industries, Ltd. PTC Group
Description
Right Shaft
Bill of material
RNFM009-15R-5_J2NXTX
MCT
Motor Capacity
90W
90W
R
Ratio
5
7.5
10
12
15
20
25
30
40
50
60
80
100
120
150
200
240
300
360
480
600
720
900
1200
1440
5
7.5
10
12
15
20
25
30
40
50
60
80
100
120
150
200
240
300
360
480
600
720
900
1200
1440
FRAME
Frame Selector
15
15
V
Voltage
2 : 200, 50
4 : 400, 50
9 : Others
2 : 200, 50
4 : 400, 50
9 : Others
E
Environment
Indoor type
Indoor type
K
Kind of terminal box
Lead wire
Lead wire
P
Position for terminal box
T
T
D
Direction for drawer
X
X
CNSORDERNO
Order Code
RNFM009-15R-5_J2NXTX
RNFM009-15R-5_J2NXTX
BRAKE
Brake
No
Yes
No
Yes