??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
RIS/RIP - L
Bill of material
RISS-L-SG
CN
Catalog number
W
Width W
mm
P
Width P
mm
G
Height G
mm
L
Height L
mm
L1
Height L1
mm
L2
Height L2
mm
D1
Diameter d
mm
A
Width A
20 mm
M1
Thread
H
Width H
35.5 mm
R
Height R
45 mm
FUWI
for use with Indicator
MASS
Mass
g
COLOR
Color of lever