??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack 10/100 Mbit PoE angl. LV
Bill of material
HARTING 09455511151
MANUID
Product number of the Manufacturer
09455511151
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female, RJ45, with integrated transformer, Angled, Wave soldering termination, Contacts: 8
DESCLONG
Long Description
Connectors, Female, RJ45, with integrated transformer, Angled, Wave soldering termination, Contacts: 8
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 jack 10/100 Mbit PoE angl. LV
SUPPLIERALTNO
Alternative product number
09 45 551 1151
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
126
AAC108
Degree of protection (IP), mounted
IP20
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, Female, RJ45, with integrated transformer, Angled, Wave soldering termination, Contacts: 8
AAW338
Manufacturer product designation
RJI RJ45 jack 10/100 Mbit PoE angl. LV
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
BAB392
certificate/approval
0
BAH005
rated voltage
60 V
QUANTITYMIN
Minimum Order Quantity
40
QUANTITYINT
Quantity Scale
40
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink