??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
Bill of material
HARTING 09455511114
MANUID
Product number of the Manufacturer
09455511114
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female, Reflow soldering termination (THR), Contacts: 8
DESCLONG
Long Description
Connectors, Female, Reflow soldering termination (THR), Contacts: 8
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
SUPPLIERALTNO
Alternative product number
09 45 551 1114
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
126
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO057
Product type
RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
AAO742
Brand
HARTING RJ Industrial®
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
750
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, Female, Reflow soldering termination (THR), Contacts: 8
AAW338
Manufacturer product designation
Connectors, Female, Reflow soldering termination (THR), Contacts: 8
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
3840
QUANTITYINT
Quantity Scale
80
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink