??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RK Multiline II - Lineareinheiten Place-Tec
Bill of material
TAA2010AI0550 Multiline Kugelschienenfuehrung (GESL: 550)
ARTIKEL
Article description
Multiline
TYPE
Type
Kugelschienenfuehrung
BEST
Order-no.
TAA2010AI0550
ZB
Shaft arrangement
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
FPOS
Position of slider
mm
GL
Basic length of current unit
550.000 mm
HUBMAX
max. Hub - größere Hublängen auf Anfrage
3606 mm
MGL
Weight basic length
29.90 kg
MHUB
Weight per 100mm Stroke
2.050 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
6 Wochen
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
MOTOADAPTWWW
Further information on motor adaptation to unit
Further information on motor adaptation to unit
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
CNSMASSEXACT
Calculated weight
29.900 kg
WARTUNGSINTVALL
Maintenance interval for the item
according to assembly instructions
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-17-04
WARENNUMMER
Customs tariff number
84798997
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH