??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RK SyncFlex H - Hubsäule Befestigung
Bill of material
QZD020471 RK SyncFlex H MultiLift/ Multilift II Produktlinie
ARTIKEL
Article description
RK SyncFlex H
TYPE
Type
BEST
Order-no.
A
Width
mm
B
Auxillary dimension
mm
C
Height
36 mm
D
Bohrungsabstand in A
mm
E
Bohrungsabstand in B
mm
F
Diameter - drilled hole
10 mm
CNSMASSEXACT
Weight
kg
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-92-90
WARENNUMMER
customs tariff number
73089098
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH