您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
QZD020620 RK SyncFlex VMultilift II Produktlinie
RK Rose+Krieger
LINEAR - TECHNOLOGY
Lifting devices
Multilift II telescope/ Multilift II telescope ESD
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rose_krieger/linearkomponenten/hubsaeulen/multilift_2_telescope/zubehoer/syncflex_v.prj},{NB=QZD020620#SyncFlex-V-Multilift-II_(E10_(E20)_(F210)},{BEST=QZD020620},{A=110},{B=328},{C=90},{D=280},{E=0.000},{E1=0},{F1=10},{G=0},{VERS1=0},{CNSMASSEXACT=2.81},{WARENNUMMER=73089098},{ARTIKEL=RK SyncFlex V},{ARTIKELHELP=SyncFlex-V-Multilift-II},{TYPE=Multilift II Produktlinie},{VERS=adjusting plate},{F=-5},{H=M10},{WEEE=DE71223010},{WARTUNGSINTVALL=Keine Notwendigkeit},{ECLASS80=23-30-92-90},{ROHSPATHGER=https://www.rk-rose-krieger.com/fileadmin/images/rkrosekrieger/download/agb/rohs_d.pdf},{ROHSWWW=..\\..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RK SyncFlex V - Hubsäule Befestigung
Bill of material
QZD020620 RK SyncFlex VMultilift II Produktlinie
ARTIKEL
Article description
RK SyncFlex V
TYPE
Type
Multilift II product line
BEST
Order-no.
QZD020620
QZD020620
VERS
Version
adjusting plate
adjusting plate
A
Length
110
mm
B
Length
328
328
mm
C
Distance
90
mm
D
Length
280
mm
E
Abstand E
0.000
0.000
mm
F
Abstand F
-5
-5
Inch
G
Length
0
0
mm
H
Thread
M10
M10
CNSMASSEXACT
Weight
2.81
2.81
kg
WEEE
Registration No. WEEE
DE71223010
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-30-92-90
WARENNUMMER
Customs tariff number
73089098
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)