??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK29-55/59/116-Set - Retroreflective sensors
Bill of material
RLK29-55/59/116-Set
PRODUCT_PICTURE
Product Picture
MANUID
RLK29-55/59/116-Set
DESCSHORT
Short Description
Retroreflective sensor RLK29-55/59/116-Set
EAN
4050143013364
MANUTYPEDESC
Manufacturer Type Description
RLK29-55/59/116-Set
BAC640005
Max. output current
2000 mA
AAB884005
max. switching distance
14000 mm
AAC004005
Min. reflector distance
40 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
AC/DC
BAD945004
Wave length of the sensors
640 nm
BAD823004
Width of sensor
25.8 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
Relay contact
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
65.5 mm
BAD849004
Height of sensor
88 mm
BAD900004
Switch frequency
7.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.300
LENGTH
0.127
WIDTH
0.126
DEPTH
0.048
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink