??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SCHUNK
Description
RM-W - Vane swivel unit - Universal swivel vane
Bill of material
SCHUNK-0313007 RM 200-W90-1
IDNR
ID
TYP
Description
TYPX
Size
ONLINE
Further product information
To the product page
DREW
Angle of rotation
gr
END
End position adjustability
NHS
Proximity switch (to order optional)
DSV
one-way flow control valve (Accessory kit)
DREHWINKEL
Angle of rotation
°
ENDLAGE
End position adjustability
5.0 °
DREHMOMENT
Torque
Nm
SCHUTZART
Protection class IP
40
EIGENMASSE
Weight
kg
TAKTZEIT
Cycle time (1x rotation angle) without attached load
s
FLUIDVERBRAUCH
Fluid consumption (2x nom. angle)
cm^3
BETRIEBSDRUCK
Nominal operating pressure
6.0 bar
MINMAXBETRIEBSD
Min./max. operating pressure
bar
MINMAXUMGEBUNGS
Min./max. ambient temperature
5/60 °C
WIEDERHOLGENAUI
Repeat accuracy
°