??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
RMD17 - Clean Room Ball Screw Actuator
Bill of material
RMD17-L5-100-M-M40-A1
MODEL
Model
RMD17 mm
BSL
Ball Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
mm
MB
Motor Brand
mm
POWER
Power
BRAKE
With Brake
mm
HS
Home Sensor
mm
LS
Limit Sensor
mm
SON
Special Order No.
0001 mm
L
542 mm
A
50 mm
M
1 mm
N
6 mm
KG
14.80 kg