??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
RMF17 - Clean Room Belt Actuator
Bill of material
RMF17-L40-100-L-P40-C4
MODEL
Model
RMF17
BT
Belt Drive
BSL
Lead
40 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPO
Motor Power Output
BRAKE
Motor Brake
HS
Home Sensor
LS
Limit Sensor
L
Length of Actuator
516.0 mm
A
50 mm
M
1 unit
N
6 unit
KG
15.00 kg