??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
RMP28R - Standard Belt Actuator
Bill of material
RMP28R-L230-100-L-P100-C4
MODEL
Model
RMP28R
BT
Belt Drive
BSL
Ball Screw Lead
230 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPO
Motor Power Output
100 : 1000W
BRAKE
Motor Brake
HS
Home Sensor
LS
Limit Sensor
L
Length of Actuator
701.0 mm
A
200 mm
M
1 unit
N
6 unit
KG
42.98 kg