??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
RMP28RN - Standard Belt Actuator
Bill of material
RMP28RN-L230-50-BL-P100-C4
MODEL
Model
RMP28RN
BT
Belt Drive
L:Rubber Belt
BSL
Ball Screw Lead
230 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS1
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
POS2
Position
mm
Enter value for POS2
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPO
Motor Power Output
100 : 1000W
BRAKE
Motor Brake
HS
Home Sensor
LS
Limit Sensor
CD
Center distance
400.000 mm
L
Length of Actuator
1001.0 mm
A
100 mm
M
3 unit
N
10 unit
KG
66.91 kg