??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
NSK
Description
RMS Dia 10, Lead 2
Bill of material
RMS1002C7S-350
PN
Order number
RMS1002C7S-350
N
Stroke
262 mm
L2
Screw shaft length
290 mm
STROKE
The position of the nuts (stroke)
mm
Wert eingeben für STROKE
The position of the nuts (stroke)
mm
cm
inch
ft
TL
Total length
350 mm