??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NSK
Description
RMS Dia 12, Lead 2
Bill of material
RMS1202C7S-350
PN
Order number
RMS1202C7S-350
N
Stroke
262 mm
L2
Screw shaft length
290 mm
STROKE
The position of the nuts (stroke)
mm
Enter value for STROKE
The position of the nuts (stroke)
mm
cm
inch
ft
TL
Total length
350 mm