??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NSK
Description
RMS Dia 8, Lead 2
Bill of material
RMS0802C7S-300
PN
Order number
RMS0802C7S-300
N
Stroke
224 mm
L2
Screw shaft length
250 mm
STROKE
The position of the nuts (stroke)
mm
Enter value for STROKE
The position of the nuts (stroke)
mm
cm
inch
ft
TL
Total length
300 mm