??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bader Führungselemente
Description
RO - Cross roller guide rails
Bill of material
RO.040.035.014.GG
CNSORDERNO
Order number
RO.040.035.014.GG
B
Width
mm
L
Length L
mm
H
Height
20 mm
CTYPE
Type of HUB
C
maximum HUB
14 mm
POS
HUB Position
mm
Enter value for POS
HUB Position
mm
cm
inch
ft
W
Weight
0.20 kg
F
F max.
420 N
MAT
Material
SUR
Surface coating
INFO1
Bellows cover
Possible, please get in touch