??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Metalwork
Description
ROD EYE - MODEL GA-M
Bill of material
W0950322025
CODE
Code
W0950322025
DI
O Diameter
mm
A
28 mm
B
14 mm
B1
10.50 mm
C
15.00 mm
CH
17.0 mm
D
Thread
M10x1.25
F
43.0 mm
G
OG
15.0 mm
G1
OG1
19 mm
L
57.0 mm
M
OM
10.00 mm
WG
Weight
78 g