??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CY.PAG
Description
Rod Lock - Rod lock for ISO 6432 cylinders
Bill of material
Rod lock for ISO 6432 cylinders BLS20
CODE
Code
DI
Ø
mm
A
34 mm
B
35 mm
C
13 mm
D
54 mm
E
M22x1.5
F
22 mm
G
mm
H
27 mm
L
5 mm
M
M5
S
mm
P
mm