??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
ROF RM 32 - Rotation flange
Bill of material
11001821 Rotation flange ROF RM 32
BNR
Order number
11001821
TYP
Type
ROF RM 32
B1
Width B1
45.000 mm
B2
Width B2
25.000 mm
B3
Width B3
12.000 mm
B4
Width B4
2.000 mm
B5
Width B5
42.000 mm
D1
Diameter D1
80.000 mm
D2
Diameter D2
25.000 mm
D3
Diameter D3
9.000 mm
D4
Diameter D4
9.000 mm
D5
Diameter D5
55.000 mm
D6
Diameter D6
36.000 mm
G1
Thread G1
M 6
H1
Height H1
8.000 mm
L2
Length L2
28.300 mm
L3
Length L3
48.000 mm
T1
Deeply T1
2.100 mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
0.320 kg